IESNA:LM-63-2002
[TEST]P955517
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25416
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2784.4 3041.1 3320.4 3617.1 3873.8 4089 4252 4347.4 4363.1 4316.2
4267.6 4264.2 4293.7 4357.9 4508.8 4885.2 5820.3 7223.8 8474.6 9435.7
10174.7 10872.1 11501.8 12093.4 12490.7 11918.2 9647.3 6748.4 4666.7 3138.3
1323.7 419.8 199.5 86.7 27.8 0 0
2784.4 3046.3 3341.3 3627.5 3886 4101.1 4274.6 4370 4383.9 4342.2
4288.5 4286.7 4309.3 4375.2 4529.6 4824.5 5629.5 6998.2 8393 9388.8
10157.3 10931.1 11522.6 12102.1 12530.6 12161 10058.5 7182.1 4890.4 3254.5
1408.7 456.3 232.5 102.4 36.4 0 0
2784.4 3042.9 3329.1 3604.9 3851.3 4056 4213.9 4312.7 4323.2 4286.7
4246.8 4239.9 4264.2 4330.1 4477.6 4753.4 5407.4 6640.9 8028.7 9107.8
9905.8 10745.4 11541.7 12272.1 12889.7 13066.6 11651 9066.1 6117 3972.7
1838.9 725.2 407.7 225.5 104.1 34.7 0
2784.4 3022 3287.5 3551.2 3773.2 3962.3 4113.2 4191.3 4217.3 4201.7
4172.2 4168.8 4189.6 4220.8 4307.5 4482.8 4781.1 5468.1 6640.9 7987.1
9184.1 10296.1 11430.7 12499.3 13521.1 14319.2 14858.7 14902.1 13968.7 11082
6228 2229.2 895.2 478.8 220.3 50.3 0
2784.4 2987.4 3221.6 3462.7 3672.6 3851.3 3993.5 4089 4132.3 4142.7
4141 4151.4 4180.9 4208.7 4264.2 4390.8 4612.9 4947.7 5574 6632.2
8014.8 9491.2 10976.2 12521.9 13797 15000.9 16182.3 17502.5 18531.3 17774.9
14062.4 7745.9 3048.1 1363.6 576 59 0
2784.4 2968.3 3174.7 3382.9 3573.7 3748.9 3891.2 4002.2 4062.9 4106.3
4137.5 4187.8 4264.2 4324.9 4382.1 4472.4 4664.9 4973.7 5445.6 6023.3
6875.1 7990.6 9260.4 10624 12030.9 13590.5 15332.3 17377.6 20195 21869.1
20007.6 15039.1 8179.6 2918 725.2 41.6 0
2784.4 2957.9 3160.8 3370.7 3556.4 3731.6 3882.5 3991.8 4057.7 4099.4
4142.7 4193 4265.9 4330.1 4397.8 4498.4 4685.7 4989.3 5464.7 6077.1
6894.2 7987.1 9227.5 10563.3 11998 13574.9 15354.8 17507.7 20191.5 21768.4
19735.2 14751.1 8139.7 2976.9 716.5 46.8 0
2784.4 2923.2 3089.7 3271.9 3447.1 3617.1 3769.8 3898.1 3990.1 4061.2
4135.8 4226 4324.9 4408.2 4489.7 4605.9 4793.3 5083 5513.2 6099.6
6845.6 7758.1 8852.8 10114 11540 13144.7 14896.8 16789.5 19114.2 20890.6
18461.9 11529.6 5230.5 1779.9 423.3 36.4 0
2784.4 2900.6 3025.5 3169.5 3325.6 3483.5 3639.6 3776.7 3901.6 4010.9
4125.4 4234.7 4338.8 4430.7 4534.8 4685.7 4902.6 5237.4 5740.5 6427.5
7336.5 8420.8 9678.5 11052.5 12450.8 13921.9 15432.9 17037.6 18633.6 19171.4
17034.1 11416.8 4911.3 1472.9 593.3 164.8 0
2784.4 2860.7 2950.9 3055 3185.1 3327.4 3466.2 3610.1 3742 3875.6
4010.9 4134.1 4238.2 4349.2 4467.1 4607.7 4826.3 5176.7 5717.9 6507.3
7534.3 8719.2 9987.3 11272.8 12553.1 13838.6 15162.3 16430.4 17008.1 15906.5
12525.4 6283.5 1696.6 643.6 350.4 97.1 0
2784.4 2819.1 2864.2 2937 3034.2 3140 3266.7 3389.8 3523.4 3648.3
3794 3934.6 4073.3 4219.1 4370 4550.4 4798.5 5183.6 5763.1 6628.7
7765 9113 10414.1 11534.8 12504.5 13422.3 14168.2 14345.2 13443.1 10983.1
6852.5 2505.1 503.1 154.4 53.8 19.1 0
2784.4 2798.3 2817.3 2872.9 2952.7 3041.1 3147 3256.2 3374.2 3500.9
3636.2 3775 3927.6 4083.8 4257.2 4465.4 4737.8 5138.5 5700.6 6470.9
7503.1 8700.1 9798.2 10481.7 10795.7 10853 10620.5 9885 8537 6545.5
3853 1311.5 298.4 85 24.3 10.4 0
2784.4 2770.5 2772.2 2801.7 2855.5 2921.4 3001.2 3086.2 3171.2 3251
3339.5 3421.1 3516.5 3608.4 3709 3830.5 4009.2 4290.2 4734.3 5381.4
6212.4 7055.5 7636.7 7718.2 7253.3 6389.3 5154.1 3618.8 2062.7 943.7
404.2 152.7 57.2 22.6 10.4 1.7 0
2784.4 2721.9 2685.5 2664.7 2647.3 2616.1 2562.3 2477.3 2364.6 2231
2078.3 1917 1755.6 1611.6 1500.6 1419.1 1360.1 1337.5 1453.8 1722.7
2021.1 2265.7 2251.8 1856.3 1301.1 867.4 600.2 418.1 279.3 173.5
109.3 69.4 34.7 13.9 3.5 0 0
2784.4 2676.8 2593.5 2489.5 2340.3 2154.6 1936.1 1691.4 1431.2 1176.2
990.6 893.4 872.6 881.3 910.8 936.8 957.6 959.4 936.8 890
837.9 785.9 730.4 669.6 589.8 491 383.4 275.8 206.4 150.9
97.1 57.2 22.6 8.7 3.5 0 0
2784.4 2636.9 2487.7 2288.2 2014.1 1714 1400 1122.4 962.8 909
881.3 857 837.9 818.8 808.4 801.5 792.8 773.7 732.1 671.4
610.7 549.9 491 423.3 355.6 296.7 253.3 215.1 170 116.2
59 29.5 13.9 5.2 0 0 0
2784.4 2597 2387.1 2067.9 1714 1354.9 1072.1 964.6 933.3 907.3
881.3 855.3 829.2 803.2 765.1 721.7 671.4 612.4 548.2 485.7
426.8 374.7 333.1 300.1 268.9 239.4 208.2 164.8 112.8 76.3
50.3 27.8 12.1 5.2 0 0 0
2784.4 2572.7 2286.5 1913.5 1493.7 1139.8 995.8 966.3 938.5 909
884.8 855.3 824 785.9 737.3 676.6 610.7 543 471.9 402.5
345.2 308.8 282.8 258.5 232.5 206.4 177 140.5 111 88.5
64.2 41.6 13.9 1.7 0 0 0
2784.4 2538 2189.3 1747 1313.3 1056.5 999.3 971.5 943.7 914.2
888.2 860.5 827.5 782.4 721.7 657.5 579.4 501.4 416.4 355.6
315.7 291.4 272.4 251.5 229 201.2 166.5 137.1 114.5 90.2
65.9 41.6 12.1 0 0 0 0
2784.4 2534.6 2158.1 1682.8 1243.9 1046.1 1009.7 980.2 950.7 922.9
895.2 863.9 831 782.4 723.4 645.4 556.9 468.4 395.5 340
305.3 282.8 262 239.4 213.4 180.4 144 119.7 97.1 74.6
50.3 27.8 6.9 0 0 0 0
2784.4 2534.6 2135.6 1648.1 1214.4 1046.1 1016.6 987.1 954.1 922.9
895.2 865.7 832.7 789.3 733.8 657.5 563.8 470.1 390.3 331.3
296.7 275.8 255 230.7 201.2 159.6 123.2 102.4 83.3 62.5
39.9 15.6 1.7 0 0 0 0
2784.4 2543.2 2146 1653.3 1214.4 1046.1 1016.6 987.1 955.9 926.4
896.9 867.4 836.2 794.5 739 654 560.3 463.2 383.4 326.1
294.9 274.1 251.5 229 197.8 149.2 116.2 97.1 76.3 55.5
34.7 12.1 0 0 0 0 0
